Common Mode Line Chokes

EE Styles

符合RoHS
  • UL1446 Class B (130°C) Insulation System (UL File E83628)
  • 3750 Vrms, one minute isolation between windings
  • 3 mm creepage and clearance from all terminations to the core
  • Industry standard EE25 size
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant. Tin-silver over tin over copper terminations.
  • Samples of several values are available in Coilcraft Designer's Kit P402

立即购买:
计数 单价
1 $10.60
50 $8.99
100 $6.75
250 $5.28
500 $4.61
1000 $3.59
2500 $3.07
5000 $2.82

对于大批量采购或非库存产品,点击这里请求报价

. 现货,可今天发货.
索取样品:
设计套件:
套件 电感值 价格
P402 8 (1 - 2 of each) $100.00

规格

Electrical specifications at 25°C.

Standard Inductance Series

零件号 线组数 最小
电感 (mH) 1
Irms (mA) DCR max (Ω) 2 隔离
电压 (Vrms)
E3490-AL 2 9.9 500 0.980 3750
E3491-AL 2 3.9 750 0.390 3750
E3492-AL 2 2.9 1000 0.270 3750
E3493-AL 2 2.1 1250 0.190 3750
E3494-AL 2 1.1 1500 0.105 3750
E3495-AL 2 0.73 2000 0.069 3750
E3496-AL 2 0.47 2500 0.044 3750
E3497-AL 2 0.30 3000 0.029 3750
E3498-AL 2 0.17 4000 0.016 3750

High Inductance Series

零件号 线组数 最小
电感 (mH) 1
Irms (mA) DCR max (Ω) 2 隔离
电压 (Vrms)
E3499-AL 2 17 500 0.980 3750
E3500-AL 2 6.6 750 0.390 3750
E3501-AL 2 4.9 1000 0.270 3750
E3502-AL 2 3.6 1250 0.190 3750
E3503-AL 2 1.9 1500 0.105 3750
E3504-AL 2 1.2 2000 0.069 3750
E3505-AL 2 0.80 2500 0.044 3750
E3506-AL 2 0.51 3000 0.029 3750
E3507-AL 2 0.29 4000 0.016 3750
注释
  1. Inductance per section. Typical values are approximately 30% higher than published minimums.
  2. DCR is maximum per winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

端子:

  • Tin-silver over tin over copper.
环境
环境:
符合RoHS
环境温度范围:
−40°C to +85°C
储存温度范围:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
故障率(FIT)/平均故障间隔时间(MTBF):

原理图

comoees.gif

物理特性

Standard Inductance Series

comoeeld.gif
 

 

High Inductance Series

comoeehd.gif

典型应用

comoeea.gif

一般规格

重量:
19 – 33.8 g

相关产品系列

相关产品族