Electrical specifications at 25°C.
零件号 | 线组数 |
共模 峰值阻抗 (Ω) |
最小 电感 (µH) 1 |
Irms (A) 2 | DCR max (mΩ) 3 |
隔离 电压 (Vrms) 4 |
---|---|---|---|---|---|---|
CMH2617-11340L | 2 | 99.84 @ 1.7 MHz | 11 | 40 | 0.50 | 2500 |
CMH3923-30431L | 2 | 503.0 @ 2.2 MHz | 300 | 31 | 1.5 | 2500 |
CMH7036-75433L | 3 | 2240.0 @ 4.4 MHz | 750 | 33 | 2.0 | 3250 |
CMV3532-10516L | 2 | 1870.0 @ 8.8 MHz | 1000 | 16 | 5.0 | 2500 |
CMH4530-10523L | 2 | 1967.0 @ 4.9 MHz | 1000 | 23 | 2.7 | 2500 |
CMH3921-10534L | 2 | 1440.0 @ 10.0 MHz | 1000 | 34 | 1.5 | 2500 |
CMH7018-10535L | 2 | 1040.0 @ 8.2 MHz | 1000 | 35 | 2.0 | 2500 |
CMH3921-20522L | 2 | 2870.0 @ 5.0 MHz | 2000 | 22 | 3.2 | 2500 |
CMH3815-24516L | 2 | 1830.0 @ 5.7 MHz | 2400 | 16 | 5.5 | 2500 |
![]() |
![]() |
![]() |
![]() |
A | B | C | D |
Part number |
L max in/mm |
W max in/mm |
H max in/mm |
Weight (g) |
Parts per tray |
Schematic |
---|---|---|---|---|---|---|
CMH2617-11340L | 1.02/26,0 | 1.02/26,0 | 0.67/17,0 | 13.76 | 64 | A |
CMH3923-30431L | 1.50/38,0 | 1.54/39,0 | 0.91/23,0 | 53.66 | 36 | A |
CMV3532-10516L | 0.87/22,0 | 1.38/35,0 | 1.26/32,0 | 28.25 | 49 | B |
CMH4530-10523L | 1.77/45,0 | 1.77/45,0 | 1.18/30,0 | 77.04 | 20 | C |
CMH3921-10534L | 1.50/38,0 | 1.54/39,0 | 0.83/21,0 | 51.7 | 36 | A |
CMH3921-20522L | 1.50/38,0 | 1.54/39,0 | 0.85/21,5 | 52.19 | 36 | A |
CMH3815-24516L | 1.52/38,5 | 1.52/38,5 | 0.61/15,5 | 30.59 | 36 | A |
CMH7018-10535L | 2.76/70,0 | 2.76/70,0 | 0.71/18,0 | 107.4 | 9 | C |
CMH7036-75433L | 2.76/70,0 | 2.76/70,0 | 1.42/36,0 | 223.17 | 9 | D |