PDMC

Combination Filter Chokes

符合RoHS AEC-Q flag
  • Combined common and differential mode filtering in a single component 
  • Provide differential filtering at higher frequencies (>1000 Ohms @ 50 MHz)
  • 2000 Vrms, one minute isolation (hipot) between windings
  • AEC-Q200 qualified
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant. Tin-silver over tin over copper terminations.

立即购买:
计数 单价
1 $8.51
25 $7.45
100 $6.51
250 $5.70
500 $4.99

对于大批量采购或非库存产品,点击这里请求报价

. 现货,可今天发货.
索取样品:

规格

Electrical specifications at 25°C.

零件号 线组数 共模
峰值阻抗 (kΩ)
电感 (µH) 1
(公差: ±30%)
最大
漏电感
(µH) 2
Irms (A) 3 DCR max (mΩ) 4 隔离
电压 (Vrms) 5
PDMC-T124NL 2 815 @ 1.5 MHz 120 5.4 20.0 1.45 2000
PDMC-T454NL 2 3570 @ 1.5 MHz 450 22 8.3 8.2 2000
注释
  1. Inductance shown for each winding, measured at 10 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4263B LCR meter or equivalent.
  2. Leakage inductance is measured from pin 1 to pin 2 with pins 4 and 3 shorted.
  3. Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  4. DCR is for each winding.
  5. 2000 Vrms, one minute isolation (hipot) between windings.

端子:

L = RoHS compliant tin-silver (96.5/3.5) over copper
T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
S = non-RoHS tin-lead (63/37). (Special order, added cost)

包装:

25 per tray
环境
环境:
符合RoHS
环境温度范围:
–40°C to +105°C
储存温度范围:
Component: –40°C to +145°C
Tray packaging: –40°C to +80°C
最高元件温度:
+145°C (ambient + temp rise)
故障率(FIT)/平均故障间隔时间(MTBF):

性能曲线

Typical Attenuation (Ref: 50 Ohms)

Typical Impedance vs Frequency

原理图

pdmcs.gif

物理特性

pdmcd.gif
Part Code A B C D E F G H I Units
nom max nom max nom max nom max nom nom nom nom nom
T124 1.000 1.063 0.960 0.984 0.550 0.630 0.177 0.197 0.071 0.570 0.236 0.976 0.090 in
25.40 27.00 24.38 25.00 14.00 16.00 4.50 5.00 1.80 14.50 6.00 24.80 2.30 mm
T454 1.000 1.043 0.960 0.984 0.550 0.630 0.177 0.197 0.035 0.570 0.276 0.937 0.051 in
25.40 26.50 24.38 25.00 14.00 16.00 4.50 5.00 0.900 14.50 7.00 23.80 1.30 mm

一般规格

核心材料:
Ferrite
重量:
PDMC-T124: 21.53 g, PDMC-T454: 16.25 g
包装:
25 per tray

清洗

湿气敏感度等级(MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB清洗:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

相关产品系列

相关产品族