TTDLF

TTDLF 2000L, TTDLF 2500L, TTDLF 3000L, TTDLF 3500, TTDLF 4000L, TTDLF 4500L, TTDLF 10000L
Effective October 1, 2021 the TTDLF Series is no longer available. Please see the PDLF Series for 4-, 3- and 2-line applications. This replacement series provides the same electrical performance and fits the same land pattern. For 10- and 8-line applications, see the CDF Series.