SMD-A, -B, -F, -G

Precision Test Fixtures

For testing all types of passive SMD components.

Accommodate body sizes from 0201 to 1812 at frequencies from DC to 1.8 GHz.

  SMD Chip Size Range Frequency Range
SMD-A 0603 to 1812     DC to 1.8 GHz
SMD-B 1008 to 1812     DC to 30 MHz
SMD-F 0201 to 0402     DC to 1.8 GHz
SMD-G 0603 to 0805     DC to 30 MHz

Unique design minimizes stray capacitance and residual inductance.

Spring loaded clamp seats components firmly for accurate, consistent readings.

Refer to our test fixture compatibility chart.

View data sheet in Acrobat PDF format

View fixture instructions in Acrobat PDF format

Pricing

Prices and availability of merchandise are subject to change without notice.

Please note - All prices are in US Dollars and do not include shipping, tax, duties or other charges.
Non-US orders - please contact the Coilcraft office or representative nearest you for pricing.
Larger quantities or contract pricing - Please submit a quotation request or contact your local Coilcraft office.

Question?

Questions or concerns about Coilcraft.

Ask