Application example

for Hexa-Path – Flyback

<- Back

Formulas used to calculate electrical characteristics

Connecting windings in series:

Connecting windings in parallel:

Create a 13 Watt 2:1:1 flyback transformer with a bias winding

Choose HPH3-0138L
Vin = 36 – 57 Vdc; Vout = 12 V, 1.1 A

 
Part number Inductance (µH) Percent Tolerance DCR max (Ω) Volt-time product (V-µs) Peak energy storage (µJ) Isat (A) Irms (A)
HPH3-0138L 23.6 20 0.125 43.9 1.457 0.42 1.13
 
Connecting primary windings in series:
When primary windings (Wpri) are connected in series, inductance increases, energy storage and Irms remain the same, but DCR increases and Isat decreases.

Example: For HPH3-0138L, connect two primary windings in series:
  • Inductance = Inductance(table) × Wpri2 = 23.6 × 22 = 94.4 μH
  • DCR = DCR(table) × Wpri = 0.125 × 2 = 0.25 Ohms
  • Isat = (Isat(table) × 6) ÷ Wpri = (0.42 × 6) ÷ 2 = 1.26 A
  • Irms = Irms(table) = 1.13
hexa-p1.gif

Connecting secondary windings in parallel:
When secondary windings (Wsec) are connected in parallel, DCR decreases and Irms increases.

Example: For HPH3-0083L, connect two secondary windings in parallel: