Power Injection Inductors for Automotive LVDS — Power over Coax (PoC)


 

Solution Frequency Range
MHz

Solution Max DCR (Ω)

Max Height (mm)

Solution Max Area (mm2) Solution Current (A)
85C°

Solution Current (A)
105C°

Solution Current (A)
125C°
IC Ref Design Product
SMD-POC-025 1 — 3000 2.10 4.15 25.35     0.28 C-3L-280
GMSL1/2™
PFL1005-561
1210POC-223
LPS4040-154
SMD-POC-005 8 — 3000 1.42 3.00 9.54     0.3 C-2L-300
GMSL2™
PFL1005-561
1210POC-223
SMD-POC-029 8 — 3000 1.01 3.00 10.74   0.5 0.4 C-2L-500
GMSL2™
PFL1609-561
1210POC-223
SMD-POC-006 8 — 3000 0.60 3.22 54.91 1.0 0.8 0.6 C-4L-1000
GMSL2™
1210POC-682
MSS6132T-223
SMD-POC-040 8 — 3000 0.33 4.1 95.70 2.0     C-6L-2000
GMSL2™
 PFL1609-47N x3
1812PS-222
MSS6132T-682
XAL4040-153
SMD-POC-001 1 — 4200 2.23 2.36 21.73 0.3 0.3 0.3        PFL1005-181 x2
1205POC-682
LPS4018-104
SMD-POC-002 1 — 4200 0.97 3.12 46.26     0.3        PFL1005-101 x2
1210POC-682
MSS5131-104
SMD-POC-018 1 — 4200 0.93 4.10 72.30     0.6   PFL1005-181
PFL1609-681
1210POC-682
MSS7341T-104
SMD-POC-003 1 — 4200 0.53 5.10 141.30 0.9 0.9 0.8   0402DF-560
PFL2010-471

1812PS-103
MSS1048T-104
SMD-POC-004 1 — 4200 0.53 5.10 184.29     1.2        0402DF-200 x2
PFL2010-471
1812PS-562
MSS6132T-223
MSS1048T-104
SMD-POC-031 8 — 3000 1.48 3.00 12.66     0.3   PFL1609-561
1210POC-223
PFL1609-222
SMD-POC-032 8 — 3000 2.01 3.00 15.22     0.3   PFL1609-561
1210POC-223

1205POC-103
SMD-POC-035 8 — 3000 0.61 3.00 26.55     0.6   PFL1609-561
1210POC-682

ZA9569-223
SMD-POC-024 8 — 3000 0.65 28       0.5   PFL1609-471  x2
1210POC-682
LPS4040-223
SMD-POC-008 8 — 3000 0.45 3.81 76.69     0.1   0603AF-121
PFL2010-681
1812PS-472
MSS6132T-223
SMD-POC-041 8 — 3000 0.48 5 50     1.0   PFL2015-561
1210POC-222
LPS3015-332
MSS5050T-223
SMD-POC-033 1 — 2000 1.50 4 20.72         1205POC-103
ZA9569-104
SMD-POC-037 1 — 2000 0.91 4 20.29         1205POC-682
ZA9569-104
SMD-POC-030 1 — 3000 2.28 5.05 24.14     0.28   PFL1609-561
LPS4040-154
1205POC-103
PFL1609-222
SMD-POC-022 8 — 3000 1.93 4 24.14     0.3   PFL1609-102 x2
1205POC-103
ZA9569-104
SMD-POC-069 25 — 4200 0.74 2.36 6.41 0.6 0.5 0.45   PFL1609-102
1205POC-682


Request a Sample Board or Custom Solution

Interested in sampling our boards or you can’t find a solution here that fits your specific needs? Please fill out the following webform and one of our technical experts will provide an optimized solution for your application.