Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

SMD-D Precision Test Fixture for High Frequency Inductance Metering

For L, Z and SRF testing of surface mount inductors at frequencies from DC to 6 GHz

Accommodates body sizes from 0603 to 1812

2-port 50 Ohm device for connection to any network analyzer with 3.5 mm port connectors

Refer to our test fixture compatibility chart

View data sheet in Acrobat PDF format

View fixture instructions in Acrobat PDF format

 

Pricing

Prices and availability of merchandise are subject to change without notice.

Please note - All prices are in US Dollars and do not include shipping, tax, duties or other charges.
Non-US orders - please contact the Coilcraft office or representative nearest you for pricing.
Larger quantities or contract pricing - Please submit a quotation request or contact your local Coilcraft office.

Product Price
SMD-D $500.00

 

Question?

Questions or concerns about Coilcraft.

Ask