Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke Finder
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

RF Magnetics

Surface mount products
Chip inductors  VIEW
0.5 - 33,000 nH
Air core inductors  VIEW
1.6 - 560 nH
Conical / broadband inductors  VIEW
For 0 - 40 GHz applications
Broadband RF transformers  VIEW
For applications up to 1200 MHz
RFID magnetics  VIEW
For X/Y and Z axis
   
 
Through hole products
Tunable inductors   VIEW
0.035 µH – 1143 µH
Fixed inductors  VIEW
0.014 µH – 0.71 µH
Tuning tools  VIEW
Tune hex or slotted cores
 
Designer's Kits
Designer's Kits
Chip inductors     Air core inductors
Through hole inductors
RF transformers     RFID magnetics

 

 

Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2018, Coilcraft, Inc.   Privacy policy
Updated: December 04, 2017