PCRJ Series
Filtered Modular Jacks

This product will not be available in an RoHS-compliant version. Product contains lead.

  • Virtually eliminate conducted and radiated noise in voice or data lines
  • Available in RJ-45, -14 and -11 versions
  • A single high impedance magnetic structure filters multiple lines simultaneously
  • Far more effective than simple ferrite beads
  • -1 Series jacks reduce common mode noise by 45 dB at 100 MHz
  • -2 Series reduces common mode noise by 20 dB over a wider frequency range

SPECIFICATIONS


Part number
Click to get parts
Number of
positions
Number of
contacts loaded
Schematic Current
max (mA)
PCRJ11-1 6 2 A 500
PCRJ14-1 6 4 B 500
PCRJ11-2 6 2 A 500
PCRJ14-2 6 4 C 500
PCRJ454-2 8 4 D 500
PCRJ458-1 8 8 E 500
PCRJ458-2 8 8 E 500
1 Operating temperature range −40°C to +85°C
2 Electrical specifications at 25°C

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: October 30, 2017