Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MSD

Coilcraft's MSD Family of 1:1 coupled power inductors feature magnetic shielding for compact packaging and tight winding-to-winding coupling. They are ideal for Flyback, SEPIC, Ćuk, Zeta and other applications.
  • Ideal for Flyback, SEPIC, Ćuk, Zeta and other applications
  • Magnetic shielding allows high-density mounting
  • Tight winding coupling
  • Industry standard footprints

Series in this family

Product series Inductance Length (mm) Width (mm) Height (mm)
MSD7342 2.5 µH 1000 µH 7.5 7.5 4.6 View Series
MSD1048 2.2 µH 220 µH 10.3 10.3 5.0 View Series
MSD1260 4.7 µH 1000 µH 12.3 12.3 6.0 View Series
MSD1278 4.7 µH 1000 µH 12.3 12.3 8.05 View Series
JA4590 22 µH 15.3 15.3 14.2 View Series
MSD1583 10 µH 1000 µH 15.5 15.5 8.6 View Series
MSD1514 2.5 µH 1000 µH 15.5 15.5 14.2 View Series