Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

4513TC Series

High Performance RFID Transponder Coils

RoHS compliant AEC-Q flag
Our 4513TC Series of RFID transponder coils was designed for high performance with higher sensitivity and greater read distances than other coils of this size.
  • For RFID applications at 125 kHz
  • Developed for harsh mechanical environments
  • Plastic base provides exceptional durability
  • Higher sensitivity and greater read distances than other coils this size
  • AEC-Q200 Grade 1 (−40°C to +125°C)

Buy Now:
Count Unit price
1 $1.13
500 $1.05
1000 $0.92
2500 $0.79
5000 $0.69

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (mH)
at 125 kHz 2
(Tolerance: ±2%)
Q min Read distance
(inch/cm) 3
Sensitivity
(mV/µT) 4
Matching
capacitor (pF) 5
DCR max (Ω) 6 SRF typ (MHz) 7
4513TC-404XGL_ 0.40 29 23.9 / 60.71 11.76 4050 9.7 5.9
4513TC-105XGL_ 1.00 33 30.95 / 78.61 19.8 1621 20.6 3.7
4513TC-245XGL_ 2.38 40 36.75 / 93.35 32.8 681 39.0 2.2
4513TC-495XGL_ 4.90 44 38.55 / 97.92 54.76 331 55.8 1.6
4513TC-725XGL_ 7.20 51 44.1 / 112.01 76.97 225 91.0 1.4
Notes
  1. When ordering, please specify packaging code: 4513TC-725XGLD
  2. Inductance and Q measured using Agilent/HP 4192A impedance analyzer at 125 kHz. For recommended test procedures, contact Coilcraft.
  3. Read distance measured using the KEELOQ® Transponder Evaluation Kit part number DM303005 from Microchip. Distance was recorded as the voltage across the resonant circuit dropped below 10 mV.
  4. Sensitivity measured in accordance with Coilcraft application note “Measuring Sensitivity of Transponder Coils.”
  5. Matching capacitor value required for parallel resonant circuit operating at 125 kHz.
  6. DCR measured on micro-ohmmeter
  7. SRF measured using Agilent/HP 8753D network analyzer.

Termination:

  • RoHS compliant gold over nickel over phos bronze.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (2500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Physical characteristics

4513tcd.gif


dims_inches_mm-(3).gif

Tape and Reel specification

tapereel_pl-(30).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_i-(5).gif
2500 330 100 13 30,4 24,4 24 8 4 2 2,75 0,35

General specification

Weight:
280 – 335 mg
Packaging:
2500 per 13″ reel Plastic tape: 24 mm wide, 0.35 mm thick, 8 mm pocket spacing, 2.75 mm pocket depth
Temperature coefficient of inductance:
+50 to +210 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info

Related product series