Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0805USBF Series

Low Profile Common Mode Chokes

RoHS compliant AEC-Q flag
Our 0805USBF Series common mode chokes are great for noise suppression in ultra-high-speed signal lines (USB 3.x, HDMI 2.0, HDBaseT™, DisplayPort, DVI, etc.) and in high-speed differential signal lines (USB 2.0, IEEE1394, and LVDS). They are also suitable for USB-type C specification 1.0 and provide up to 6.0 GHz differential mode 3 dB cutoff frequency and up to 30 dB common mode noise attenuation in the GHz range.
 
  • For noise suppression in ultra high speed signal lines: USB 3.x, HDMI 2.0, HDBaseT™,
    DisplayPort, DVI, etc.; and in high speed differential signal lines: USB 2.0, IEEE1394, LVDS, etc.
  • Up to 6.0 GHz differential mode 3 dB cutoff frequency
  • Up to 30 dB common mode noise attenuation in GHz range
  • Suitable for USB-type C specification 1.0
  • AEC-Q200 Grade 1 (−40°C to +125°C)
Refer to Designing Common Mode Filters for design guidance.

Buy Now:
Count Unit price
1 $0.87
200 $0.73
500 $0.52
1000 $0.41
2000 $0.35
4000 $0.32

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C470 39 (10 of each) $110.00

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (GHz) 2
Common mode
attenuation typ (dB)
Inductance
min (nH) 3
Irms (mA) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
10 MHz 100 MHz 500 MHz
0805USBF-421MR_ 2 0.14 @ 3.0 GHz 6.6 0.5 4.6 6.9 28 500 0.11 250
0805USBF-901MR_ 2 0.30 @ 3.0 GHz 5.8 2.1 9.1 11.8 60 500 0.14 250
0805USBF-172MR_ 2 0.52 @ 2.5 GHz 3.3 4 12.8 15.7 101 500 0.22 250
0805USBF-262MR_ 2 0.69 @ 2.0 GHz 2.4 5.7 15.4 18.5 165 500 0.24 250
0805USBF-372MR_ 2 0.93 @ 1.8 GHz 1.4 5.8 18.1 22.3 241 500 0.27 250
0805USBF-502MR_ 2 1.22 @ 1.5 GHz 0.93 11.2 21.6 25.2 315 500 0.32 250
0805USBF-672MR_ 2 1.65 @ 1.2 GHz 0.69 11.3 23.3 27.7 434 450 0.37 250
0805USBF-902MR_ 2 1.91 @ 1.0 GHz 0.73 12.6 25.4 30 560 350 0.63 250
Notes
  1. When ordering, please specify packaging code: e.g. 0805USBF-902MRC
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance measured at 100 MHz, with windings connected in parallel, using an Agilent/HP 4286A impedance analyzer and a Coilcraft SMD-A fixture.
  4. Irms: Current per winding that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  5. DCR is specified per winding at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. 250 Vrms, 1 minute interwinding isolation (hipot).

Termination:

  • Matte tin over nickel over silver-palladium-glass frit.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (7500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C with Irms current.
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
140°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

Schematics

schematic.png

Physical characteristics

0805usbfd.gif
dims_inches_mm.gif

Tape and Reel specification


tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,295 0,23
*Special order

General specification

Core Material:
Ferrite
Weight:
14.7 – 15.5 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series