Coilcraft LPS4018 Series surface-mount power inductors offer high performance in a low-profile package. These compact power inductors offer excellent current handling, low DC resistance, a low profile, and magnetic shielding for high-density mounting.
Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
---|---|---|---|---|---|---|---|---|---|
10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||||
LPS4018-561MR_ | 0.56 | 20 | 0.033 | 250 | 4.8 | 5.2 | 5.3 | 1.9 | 2.8 |
LPS4018-102NR_ | 1.0 | 30 | 0.042 | 180 | 3.8 | 3.9 | 4.0 | 1.8 | 2.5 |
LPS4018-222MR_ | 2.2 | 20 | 0.070 | 90.0 | 2.7 | 2.8 | 2.9 | 1.5 | 2.0 |
LPS4018-332MR_ | 3.3 | 20 | 0.080 | 75.0 | 1.9 | 2.0 | 2.0 | 1.4 | 1.9 |
LPS4018-472MR_ | 4.7 | 20 | 0.13 | 65.0 | 1.8 | 1.9 | 1.9 | 1.3 | 1.8 |
LPS4018-682MR_ | 6.8 | 20 | 0.15 | 50.0 | 1.2 | 1.3 | 1.3 | 1.0 | 1.5 |
LPS4018-103MR_ | 10 | 20 | 0.20 | 40.0 | 1.1 | 1.2 | 1.3 | 0.90 | 1.3 |
LPS4018-153MR_ | 15 | 20 | 0.26 | 32.0 | 0.86 | 0.91 | 0.94 | 0.80 | 1.1 |
LPS4018-183MR_ | 18 | 20 | 0.27 | 27.0 | 0.78 | 0.83 | 0.85 | 0.70 | 1.0 |
LPS4018-223MR_ | 22 | 20 | 0.36 | 26.0 | 0.74 | 0.80 | 0.83 | 0.65 | 0.90 |
LPS4018-333MR_ | 33 | 20 | 0.42 | 20.0 | 0.58 | 0.64 | 0.68 | 0.55 | 0.80 |
LPS4018-473MR_ | 47 | 20 | 0.65 | 16.0 | 0.51 | 0.55 | 0.56 | 0.45 | 0.68 |
LPS4018-683MR_ | 68 | 20 | 0.95 | 13.0 | 0.41 | 0.45 | 0.46 | 0.40 | 0.56 |
LPS4018-104MR_ | 100 | 20 | 1.4 | 10.0 | 0.34 | 0.36 | 0.37 | 0.35 | 0.50 |
LPS4018-124MR_ | 120 | 20 | 1.6 | 9.0 | 0.31 | 0.33 | 0.34 | 0.30 | 0.45 |
LPS4018-154MR_ | 150 | 20 | 2.0 | 8.0 | 0.27 | 0.29 | 0.30 | 0.28 | 0.40 |
LPS4018-184MR_ | 180 | 20 | 2.5 | 7.5 | 0.24 | 0.26 | 0.27 | 0.26 | 0.36 |
LPS4018-224MR_ | 220 | 20 | 3.7 | 6.5 | 0.21 | 0.23 | 0.24 | 0.20 | 0.30 |
LPS4018-334MR_ | 330 | 20 | 5.9 | 5.5 | 0.18 | 0.19 | 0.20 | 0.17 | 0.23 |
LPS4018-474MR_ | 470 | 20 | 7.8 | 4.5 | 0.14 | 0.16 | 0.17 | 0.15 | 0.20 |
LPS4018-564MR_ | 560 | 20 | 10.0 | 4.1 | 0.13 | 0.14 | 0.15 | 0.14 | 0.18 |
LPS4018-684MR_ | 680 | 20 | 11.5 | 3.5 | 0.12 | 0.13 | 0.14 | 0.12 | 0.16 |
LPS4018-824MR_ | 820 | 20 | 14.0 | 2.9 | 0.11 | 0.12 | 0.13 | 0.10 | 0.14 |
LPS4018-105MR_ | 1000 | 20 | 18.0 | 2.8 | 0.10 | 0.11 | 0.11 | 0.098 | 0.13 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,9 | 0,23 |