Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

LPD5030 Series

Common Mode Chokes

RoHS compliant halogen free AEC-Q flag
Coilcraft LPD5030 Series common mode chokes provide both common mode and differential mode filtering in a single miniature, low-profile device.
  • Low-profile miniature CM choke; measures only 4.8 mm square and 2.9 mm high
  • Common mode and differential mode filtering in a single device
  • Up to 490 MHz differential mode cutoff frequency
  • 100 Vrms, one minute winding-to-winding isolation
  • AEC-Q200 Grade 3 (−40°C to +85°C)
Refer to Designing Common Mode Filters for design guidance.
Buy Now:
Count Unit price
1 $1.14
375 $0.95
750 $0.65
1500 $0.55
3000 $0.45
6000 $0.42

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (MHz) 2
Inductance
min (µH) 3
Irms (A) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
LPD5030-571NR_ 2 0.47 @ 250 MHz 490 0.40 2.30 0.031 100
LPD5030-781NR_ 2 0.69 @ 210 MHz 400 0.55 2.25 0.038 100
LPD5030-102NR_ 2 1.03 @ 150 MHz 380 0.80 2.20 0.042 100
LPD5030-152MR_ 2 1.48 @ 110 MHz 260 1.2 2.05 0.048 100
LPD5030-222MR_ 2 1.90 @ 93.0 MHz 260 1.8 1.95 0.067 100
LPD5030-332MR_ 2 3.84 @ 66.0 MHz 210 2.6 1.70 0.077 100
LPD5030-472MR_ 2 4.34 @ 53.0 MHz 190 3.8 1.40 0.111 100
LPD5030-562MR_ 2 6.28 @ 45.0 MHz 140 4.5 1.35 0.125 100
LPD5030-682MR_ 2 7.10 @ 43.0 MHz 140 5.4 1.20 0.159 100
LPD5030-103MR_ 2 11.58 @ 36.0 MHz 110 8.0 1.05 0.210 100
LPD5030-153MR_ 2 16.01 @ 26.0 MHz 87.0 12 0.85 0.298 100
LPD5030-223MR_ 2 20.32 @ 21.0 MHz 65.0 18 0.70 0.452 100
LPD5030-333MR_ 2 34.28 @ 19.0 MHz 67.0 26 0.60 0.565 100
LPD5030-473MR_ 2 37.00 @ 13.0 MHz 50.0 38 0.50 0.806 100
LPD5030-683MR_ 2 47.73 @ 11.0 MHz 42.0 54 0.43 1.130 100
LPD5030-104MR_ 2 74.28 @ 8.7 MHz 34.0 80 0.33 1.790 100
LPD5030-154MR_ 2 83.32 @ 7.2 MHz 27.0 120 0.28 2.430 100
LPD5030-224MR_ 2 119.70 @ 5.8 MHz 20.0 176 0.24 3.300 100
LPD5030-334MR_ 2 180.50 @ 4.3 MHz 18.0 264 0.18 5.360 100
LPD5030-474MR_ 2 231.10 @ 3.6 MHz 16.0 376 0.15 7.510 100
LPD5030-684MR_ 2 285.90 @ 3.2 MHz 13.0 544 0.13 10.800 100
LPD5030-105MR_ 2 355.20 @ 2.5 MHz 11.0 800 0.10 16.500 100
Notes
  1. When ordering, please specify termination and packaging codes: e.g. LPD5030-224MRC
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
  4. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  5. DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Interwinding isolation (hipot) tested for one minute.

 

Termination:

  • R = Matte tin over nickel over silver.
  • Q = RoHS tin-silver-copper (95.5/4/0.5)(Special order, added cost)
  • P = non-RoHS tin-lead (63/37)(Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (750 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

Schematics

LPD_CM_Choke_Schematic.gif

Physical characteristics

lpd5030d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_aj.gif
750 2500* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,1 0,32
* Special order

General specification

Core Material:
Ferrite
Weight:
210 – 225 mg
Winding to Winding Isolation:
100 Vrms, one minute

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
Recommended Pick & Place Nozzle:
OD: 5 mm; ID: ≤ 2.5 mm
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families