Hexa-Path Magnetics

Configurable Transformers
 
hexa-path-(1).jpg
HP1 / HPH1 HP2 / HPH2 HP3 / HPH3 HP4 / HPH4 HP5 / HPH5 HP6 / HPH6

Features:

  • Six 1 : 1 isolated windings that can be connected in series or parallel
  • Tighly coupled windings
  • 500 Vrms, on eminute isolation between each winding
  • Power range: 5 - 50 Watts as inductor and flyback transformer, up to 150 Watts as forward transformer
  • Frequency range up to 1 MHz
  • UL1446 Class F (155°C) Insulation System (UL File E83628)

These off-the shelf parts can be used to create thousands of configurations, providing a fast and easy method for designers to create custom magnetics. By connecting the windings in series or parallel, the Hexa-Path components can be configured as inductors, coupled inductors and transformers for use in virtually any application: flyback, buck/boost, push-pull, forward, full and half bridge, Ćuk, and SEPIC. See application examples.

There are six different sizes available with five HP parts and five HPH parts in each size. The HP parts offer lower DCR and higher Irms ratings. The HPH parts offer higher inductance and greater energy storage capabilities.

Winding Layouts

hexa-pathw.gif

제품 시리즈

제품 시리즈 인덕턴스 길이 (mm) 너비 (mm) 높이 (mm)
HP1 3.8 µH 202 µH 13.0 9.2 6.2 시리즈 보기
HP2 3.2 µH 160 µH 16.3 12.9 7.4 시리즈 보기
HP3 3.8 µH 160 µH 17.2 17.2 8.51 시리즈 보기
HP4 3.8 µH 194 µH 18.3 18.3 9.7 시리즈 보기
HP5 3.4 µH 173 µH 20.57 20.57 10.8 시리즈 보기
HP6 3.2 µH 194 µH 26.75 26.75 13.6 시리즈 보기