High Voltage Inductors

Coilcraft high-voltage power inductors support the need for voltage-rated inductors in applications such as high-voltage DC-DC and AC-DC power supplies, industrial automation and control systems, home automation, appliances, and automotive, including electric vehicles (EVs).

Most LPS and MSS Family inductors are suitable for 200-volt operation or higher. The voltage suitability varies by part number and in many cases extends well beyond 200 volts. Please contact  [email protected] for information on specific part numbers.

Traditionally, most inductors have not had voltage ratings. But now, as operating voltages increase in order to reduce current draw and improve efficiency, Coilcraft high-voltage rated inductors assure safe and efficient operation.

  • High-voltage ratings for improved safety and reliable operation
  • Low-loss ferrite and composite materials for highest efficiency
  • Full magnetic shielding constructions to assure EMC
  • Soft saturation characteristics to withstand high current spikes (X-families)
  • AEC-Q200 Grade 3 (−40°C to +85°C) and AEC-Q200  Grade 1 (−40°C to +125°C) options
Inductor Family Operating Voltage
Shielded Molded

XFL4012  XFL4015 XFL4020  XFL4030 XFL501x  

XFL5030 XFL6012  XFL6060 XFL7015  

20 V
XFL2005  XFL2006 XFL2010  XFL3010 XFL3012   40 V
XAL Family 60 V
XEL Family 80 V
XGL1060  XGL1010 60 V

XGL3512  XGL3515 XGL3520  XGL3530 XGL4015  

XGL4018 XGL4020  XGL4025 XGL4030  XGL4040

XGL5020  XGL5030 XGL5050  

XGL6020 XGL6030  XGL6060

80 V

XEL4012V  XEL4014V XEL4020V  XEL4030V

120 V
Shielded Ferrite Drum/Sleeve

LPS6235 LPS8045B MSS1038 MSS1583  MSS1278H  MSS1210H  MSS1260H MSS1246H MSS1812T MSS7348

400 V
Shielded Ferrite Drum/Sleeve
MSS1514V 800 V
Unshielded Ferrite Drum/Sleeve
RFC0807BV 800 V