LPD-V

Coilcraft LPD-V Family surface-mount 1:1 coupled power inductors feature higher isolation that our standard LPD Family and are suitable for Flyback, SEPIC, Cuk, Zeta and other applications. Their compact, low-profile design and magnetic shielding make them ideal for high-density circuits.
  • LPD8035V 1500Vrms / LPD5030V 1000Vrms one minute isolation (hipot) between windings
  • Compact, low-profile design
  • Ideal for Flyback, SEPIC, Ćuk, Zeta and other applications
  • Magnetically shielded to minimize EMI

이 제품군 내 시리즈

제품 시리즈 인덕턴스 길이 (mm) 너비 (mm) 높이 (mm)
LPD5030V 4.7 µH 220 µH 4.8 4.8 2.9 시리즈 보기
LPD8035V 4.7 µH 150 µH 8.0 6.48 3.5 시리즈 보기