CDF Series

Surface Mount, 10- and 8-Line Data Line EMI Filters

RoHS 준수
Our CDF Series virtually eliminates conducted EMI in data line applications. It provides common mode and differential mode noise attenuation and reduces noise by a factor of 32 from 15 MHz to 300 MHz for up to 10 lines (5 pairs).
 
  • Virtually eliminates the problem of conducted EMI in data line applications
  • Provides common mode and differential mode noise attenuation
  • Reduces noise by a factor of 32 from 15 MHz to 300 MHz
  • Excellent environmental stability and low cost
  • 300 Vrms isolation (hipot) for one minute
Consider our PDLF Series for 4-, 3- and 2-line applications

지금 구매:
개수 단품 가격
1 $4.38
100 $3.76
250 $3.28
500 $2.85
1000 $2.21
3000 $1.99
5000 $1.81

대량 또는 비재고 품목의 경우, 견적서를 요청하십시오.

. 재고 보유 중, 당일 발송 가능.
샘플 신청:
설계자용 키트:
키트 가격
D303 17 (4 of each) $75.00

사양

Electrical specifications at 25°C.

부품 번호 1 라인 공통 모드
피크 임피던스 (kΩ)
차단
주파수 (MHz) 2
인덕턴스
최소 (µH) 3
Irms (mA) 4 DCR max (mΩ) 5 절연
전압 (Vrms) 6
CDF10000L_ 10 0.52 @ 0.043 GHz 43.0 5.0 100 250 300
CDF8000L_ 8 0.63 @ 0.037 GHz 53.0 5.0 100 250 300
CDF8500L_ 8 0.52 @ 0.042 GHz 53.0 5.0 500 180 300
메모
  1. When ordering, please specify termination and packaging codes: e.g. CDF10000LD.
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance is per winding, tested at 1 MHz.
  4. Current rating is for each line.
  5. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Interwinding isolation (hipot) tested for one minute.

종단 처리:

  • L = RoHS compliant tin-silver-copper over tin over nickel over phos bronze.
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

패키지:

  • D = 13" machine ready reel
    EIA-481 embossed plastic tape (1000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. 
    In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
환경
환경:
RoHS 준수
주변 온도 범위:
–40°C to +85°C
보관 온도 범위:
Component: –40°C to +85°C.
Tape and reel packaging: –40°C to +80°C
고장 비율(FIT) / 평균 고장률(MTBF):

성능 곡선

Attenuation (Ref: 50 Ohms) CDF8x00

Impedance vs Frequency CDF10000

Attenuation (Ref: 50 Ohms) CDF10000

Impedance vs Frequency CDF8x00

회로도


cdf8x00ls.gif



cdf10000ls.gif

물리적 특성

CDF8X00L

pcdlfd.gif
dims_inches_mm.gif
 
S L W S1  
0.199 0.067 0.037 0.199 inches
5,05 1,70 0,95 5,05 mm

Note: Location of the wire slots for parts manufactured prior to August 2017 may be different.

CDF10000L

cdf10d.gif
dims_inches_mm.gif
S L W S1  
0.250 0.063 0.035 0.250 inches
6,35 1,60 0,90 6,35 mm
 

테이프 및 릴 사양

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_ao.gif
1000 330 100 13 22,4 16,4 16 12 4 2 4,5 0,46

일반 사양

코어 소재:
Ferrite
중량:
330 – 345 mg