New High-Performance Power Inductors Reduce DC Resistance by Up To 40%
Coilcraft’s new XGL4030 Series of high-performance, molded power inductors offers up to 40% lower DCR than the previous best-in-class inductors as well as extremely low AC losses, resulting in the best overall efficiency over a wide range of AC ripple current.
Coilcraft Introduces High Voltage Molded Power Inductors
Coilcraft has expanded its market-proven XEL Family of high-performance, molded power inductors to include three new higher-voltage models with operating voltage ratings of 120 V, 50% higher than the standard versions.
New High-efficiency Power Inductors for 48V Automotive Applications
Coilcraft’s new AGM2222 Series power inductors offer current ratings up to 110 Amps and very low DCR in a package measuring just 22 X 22 X 23 mm, a 73% volume reduction from previous-generation products.
Coilcraft Releases Two New Low-profile 0402-sized Chip Inductors
Coilcraft has introduced two new series of low-profile wirewound chip inductors: the ceramic core 0402CT Series with a maximum height of just 0.45 mm, and the ferrite core 0402FL Series with a maximum height of 0.55 mm.
Coilcraft Introduces New Family of Power Line EMI Chokes
Coilcraft’s new Cx Family of surface-mount common mode chokes includes 16 sizes/configurations for a broad range of power line circuits. They suppress high frequency common mode noise up to 100 MHz and offer greater than 40 dB common mode attenuation, making them ideal for use in consumer electronics and industrial applications.
Coilcraft Introduces New High-inductance Shielded Power Inductors
Coilcraft’s new XAL7050 Series of high-temperature power inductors is available with inductance values from 22 to 47 µH and current ratings as high as 5.5 Amps, with low DCR for greater efficiency. For lower inductance values, Coilcraft offers a lower-profile companion, the XAL7030, with an identical footprint and inductance range of 0.16 to 10 µH.
Coilcraft to Introduce a New Generation of Molded Power Inductors at APEC 2019
Coilcraft will introduce its new XGL4020 Series of high-performance, molded power inductors at the upcoming Applied Power Electronics Conference (APEC), March 17-21 in Anaheim, CA. The XGL4020 features the industry’s lowest DC losses and extremely low AC losses for a wide range of DC-DC converters (from hundreds kHz up to 5+ MHz). Additional performance improvements include a wider range of inductance values and improved Irms current ratings.
New Low-profile Common Mode Choke for Noise Suppression in CAN or CAN FD Applications
Coilcraft’s new 1812CAN Series common mode chokes provide noise suppression on CAN (1 Mbps) or CAN FD (5 Mbps) data lines in automotive and industrial automation applications. CAN Common Mode Chokes are the most commonly-used filter component to attenuate common mode noise at the CAN bus (Controller Area Network) transceiver’s output. The 1812CAN Series can also be used for the FlexRay automotive bus system.
Coilcraft Wirewound Ferrite Beads Offer a High Magnitude of Attenuation across a Wide Frequency Range
Coilcraft offers a broad range of wirewound ferrite beads in standard package sizes from 0201 (0603) to 1812 (4532). Superior attenuation and frequency performance enable smaller solution sizes compared to traditional thick-film chip ferrite beads. Ferrite beads are used as low pass filters to eliminate high frequency noise while allowing low frequency signals or DC current to pass through a circuit.
Coilcraft Introduces XEL50xx Ultra Low-loss Power Inductors for High-frequency Applications
Coilcraft introduces its new XEL50xx Family of high-performance, molded power inductors that offer exceptionally low DC resistance and ultra-low AC losses, greatly improving power converter efficiency at high frequencies (2 to 5+ MHz) and high ripple current.