WA8728-AL Flyback Transformer

for Texas Instruments PMP30691
  • Optimized for primary side regulated flyback reference design PMP30691 for Texas Instruments
  • Designed to operate with an input of 7 – 36 V and provide up to 8 W output power in HEV/EV applications
  • AEC-Q200 Grade 1 (−40°C to +125°C) with a 165°C max part temperature
Click to learn more
and order free samples