Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C472-2

Chip Inductors

Designer's Kit, 0402DC, SM chip inductors, 2%, RoHS, halogen-free
  • Inductance Range: 0.80 nH - 120 nH
  • No. of Values: 112 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $330.00
3 $318.00
5 $283.00
7 $248.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C472-2 Refill

112 (20 of each)

0402DC (1005)  Highest Q Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (mA)
0402DC-N80XJRW 20 0.80 5 28.8 25.0 2800
0402DC-N90XJRW 20 0.90 5 27.0 30.0 2300
0402DC-1N0XJRW 20 1.0 5 26.2 45.0 1700
0402DC-1N2XJRW 20 1.2 5 25.2 125 980
0402DC-1N7XJRW 20 1.7 5 18.0 35.0 2100
0402DC-1N8XJRW 20 1.8 5 17.0 35.0 2100
0402DC-1N9XJRW 20 1.9 5 16.8 35.0 2000
0402DC-2N0XJRW 20 2.0 5 15.6 35.0 2000
0402DC-2N1XJRW 20 2.1 5 15.8 48.0 1700
0402DC-2N2XJRW 20 2.2 5 16.0 90.0 1200
0402DC-2N3XJRW 20 2.3 5 15.8 110 1000
0402DC-2N4XJRW 20 2.4 5 16.1 170 850
0402DC-2N5XJRW 20 2.5 5 16.0 210 750
0402DC-2N8XJRW 20 2.8 5 16.8 37.0 2100
0402DC-2N9XJRW 20 2.9 5 16.3 37.0 2100
0402DC-3N0XGRW 20 3.0 2 15.8 37.0 2100
0402DC-3N1XGRW 20 3.1 2 15.3 37.0 2100
0402DC-3N2XGRW 20 3.2 2 14.8 37.0 2100
0402DC-3N3XGRW 20 3.3 2 14.2 37.0 2100
0402DC-3N4XGRW 20 3.4 2 13.7 46.0 2050
0402DC-3N5XGRW 20 3.5 2 13.7 46.0 2050
0402DC-3N6XGRW 20 3.6 2 13.5 46.0 2050
0402DC-3N7XGRW 20 3.7 2 13.2 46.0 2050
0402DC-3N8XGRW 20 3.8 2 12.9 46.0 2050
0402DC-3N9XGRW 20 3.9 2 12.7 46.0 2050
0402DC-4N0XGRW 20 4.0 2 12.4 46.0 2050
0402DC-4N1XGRW 20 4.1 2 12.1 46.0 2050
0402DC-4N2XGRW 20 4.2 2 11.9 46.0 2050
0402DC-4N3XGRW 20 4.3 2 13.8 48.0 1850
0402DC-4N4XGRW 20 4.4 2 13.6 48.0 1850
0402DC-4N5XGRW 20 4.5 2 13.3 48.0 1850
0402DC-4N6XGRW 20 4.6 2 13.0 48.0 1850
0402DC-4N7XGRW 20 4.7 2 12.7 48.0 1850
0402DC-4N8XGRW 20 4.8 2 12.5 48.0 1850
0402DC-4N9XGRW 20 4.9 2 12.3 48.0 1850
0402DC-5N0XGRW 20 5.0 2 12.2 48.0 1850
0402DC-5N1XGRW 20 5.1 2 12.0 48.0 1850
0402DC-5N2XGRW 20 5.2 2 11.9 48.0 1850
0402DC-5N3XGRW 20 5.3 2 11.9 57.0 1800
0402DC-5N4XGRW 20 5.4 2 11.6 57.0 1800
0402DC-5N5XGRW 20 5.5 2 11.3 57.0 1800
0402DC-5N6XGRW 20 5.6 2 11.0 57.0 1800
0402DC-5N7XGRW 20 5.7 2 12.7 57.0 1800
0402DC-5N8XGRW 20 5.8 2 12.4 57.0 1800
0402DC-5N9XGRW 20 5.9 2 12.1 57.0 1800
0402DC-6N0XGRW 20 6.0 2 9.8 57.0 1800
0402DC-6N1XGRW 20 6.1 2 9.5 57.0 1800
0402DC-6N2XGRW 20 6.2 2 9.2 57.0 1800
0402DC-6N3XGRW 20 6.3 2 8.9 57.0 1800
0402DC-6N4XGRW 20 6.4 2 8.6 57.0 1800
0402DC-6N5XGRW 20 6.5 2 8.3 57.0 1800
0402DC-6N6XGRW 20 6.6 2 10.7 63.0 1650
0402DC-6N7XGRW 20 6.7 2 10.4 63.0 1650
0402DC-6N8XGRW 20 6.8 2 10.2 63.0 1650
0402DC-6N9XGRW 20 6.9 2 9.9 63.0 1650
0402DC-7N0XGRW 20 7.0 2 9.7 63.0 1650
0402DC-7N1XGRW 20 7.1 2 9.4 63.0 1650
0402DC-7N2XGRW 20 7.2 2 9.2 63.0 1650
0402DC-7N3XGRW 20 7.3 2 8.9 63.0 1650
0402DC-7N4XGRW 20 7.4 2 8.7 63.0 1650
0402DC-7N5XGRW 20 7.5 2 8.4 63.0 1650
0402DC-7N6XGRW 20 7.6 2 8.2 63.0 1650
0402DC-7N7XGRW 20 7.7 2 9.0 70.0 1600
0402DC-7N8XGRW 20 7.8 2 8.9 70.0 1600
0402DC-7N9XGRW 20 7.9 2 8.7 70.0 1600
0402DC-8N0XGRW 20 8.0 2 8.6 70.0 1600
0402DC-8N1XGRW 20 8.1 2 8.5 70.0 1600
0402DC-8N2XGRW 20 8.2 2 8.3 70.0 1600
0402DC-8N3XGRW 20 8.3 2 8.2 70.0 1600
0402DC-8N4XGRW 20 8.4 2 8.1 70.0 1600
0402DC-8N5XGRW 20 8.5 2 7.9 70.0 1600
0402DC-8N6XGRW 20 8.6 2 7.8 70.0 1600
0402DC-8N7XGRW 20 8.7 2 7.7 70.0 1600
0402DC-8N8XGRW 20 8.8 2 7.5 70.0 1600
0402DC-8N9XGRW 20 8.9 2 7.4 70.0 1600
0402DC-9N0XGRW 20 9.0 2 7.3 70.0 1600
0402DC-9N1XGRW 20 9.1 2 7.2 70.0 1600
0402DC-9N2XGRW 20 9.2 2 7.0 70.0 1600
0402DC-9N3XGRW 20 9.3 2 8.2 73.0 1500
0402DC-9N4XGRW 20 9.4 2 8.1 73.0 1400
0402DC-9N5XGRW 20 9.5 2 8.0 73.0 1400
0402DC-9N6XGRW 20 9.6 2 7.9 73.0 1400
0402DC-9N7XGRW 20 9.7 2 7.8 73.0 1400
0402DC-9N8XGRW 20 9.8 2 7.6 73.0 1400
0402DC-9N9XGRW 20 9.9 2 7.5 73.0 1400
0402DC-10NXGRW 20 10 2 7.4 73.0 1500
0402DC-11NXGRW 20 11 2 5.3 78.2 1450
0402DC-12NXGRW 20 12 2 6.6 81.3 1450
0402DC-15NXGRW 20 15 2 6.2 115 1200
0402DC-16NXGRW 20 16 2 6.0 120 1200
0402DC-18NXGRW 20 18 2 5.6 138 1100
0402DC-20NXGRW 20 20 2 5.1 163 1000
0402DC-22NXGRW 20 22 2 5.0 190 970
0402DC-23NXGRW 20 23 2 5.0 177 970
0402DC-24NXGRW 20 24 2 4.8 185 960
0402DC-27NXGRW 20 27 2 4.5 193 920
0402DC-30NXGRW 20 30 2 4.2 245 810
0402DC-33NXGRW 20 33 2 4.2 288 780
0402DC-36NXGRW 20 36 2 4.0 320 700
0402DC-39NXGRW 20 39 2 3.9 375 670
0402DC-43NXGRW 20 43 2 3.8 430 640
0402DC-47NXGRW 20 47 2 3.4 427 640
0402DC-51NXGRW 20 51 2 3.4 432 620
0402DC-56NXGRW 20 56 2 3.2 690 460
0402DC-62NXGRW 20 62 2 3.0 756 440
0402DC-68NXGRW 20 68 2 2.8 943 400
0402DC-72NXGRW 20 72 2 2.8 787 430
0402DC-75NXGRW 20 75 2 2.8 882 410
0402DC-82NXGRW 20 82 2 2.9 1057 370
0402DC-91NXGRW 20 91 2 2.8 1119 360
0402DC-R10XGRW 20 100 2 2.4 1507 310
0402DC-R12XGRW 20 120 2 2.2 1600 300