Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C464

C464

Shielded Power Inductors

Designer's Kit, XEL40xx, SM power inductors, RoHS, halogen-free
  • Inductance Range: 92 nH - 6.8 µH
  • Current Range: 3.6 A - 30.0 A
  • No. of Values: 29 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $75.00
3 $72.23
5 $64.20
7 $56.18

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C464 Refill

29 (3 of each)

XEL4012, 4014 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XEL4012-920NEC 3 92 30 279 24.0 16.5
XEL4012-221NEC 3 220 30 146 16.0 9.0
XEL4014-221MEC 3 220 20 150 18.2 12.0
XEL4014-331MEC 3 330 20 110 14.6 9.0
XEL4014-561MEC 3 560 20 80.0 11.6 7.5
XEL4014-781MEC 3 780 20 70.0 9.8 6.5

XEL4020 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XEL4020-101MEC 3 0.10 20 280 28.5 19.9
XEL4020-201MEC 3 0.20 20 180 19.7 17.2
XEL4020-331MEC 3 0.33 20 124 15.7 15.4
XEL4020-561MEC 3 0.56 20 90.0 11.3 13.8
XEL4020-821MEC 3 0.82 20 69.0 10.2 11.5
XEL4020-102MEC 3 1.0 20 68.0 9.0 9.6
XEL4020-122MEC 3 1.2 20 59.0 8.1 9.0
XEL4020-152MEC 3 1.5 20 54.0 7.4 7.5
XEL4020-222MEC 3 2.2 20 41.0 5.9 5.5

XEL4030 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XEL4030-101MEC 3 0.10 20 240 30.0 25.8
XEL4030-201MEC 3 0.20 20 155 22.0 21.6
XEL4030-301MEC 3 0.30 20 115 19.0 18.9
XEL4030-471MEC 3 0.47 20 95.0 15.5 15.6
XEL4030-641MEC 3 0.64 20 80.0 13.5 13.7
XEL4030-901MEC 3 0.90 20 68.0 10.0 11.2
XEL4030-102MEC 3 1.0 20 65.0 9.0 10.7
XEL4030-122MEC 3 1.2 20 60.0 8.7 9.8
XEL4030-152MEC 3 1.5 20 58.0 8.5 8.1
XEL4030-222MEC 3 2.2 20 40.0 6.1 7.8
XEL4030-332MEC 3 3.3 20 35.0 5.9 6.6
XEL4030-472MEC 3 4.7 20 30.0 4.6 5.1
XEL4030-682MEC 3 6.8 20 20.0 3.6 3.9