Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (mA) 5 | Irms (mA) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
PFL2510-151MEC | 0.15 | 27.0 | 36.0 | 970 | 3400 | 3900 | 4100 | 2200 | 2900 |
PFL2510-221MEC | 0.22 | 37.0 | 47.0 | 815 | 2900 | 3300 | 3400 | 1800 | 2500 |
PFL2510-681MEC | 0.68 | 60.0 | 70.0 | 500 | 1300 | 1900 | 2300 | 1400 | 1800 |
PFL2510-102MEC | 1.0 | 72.0 | 83.0 | 375 | 1300 | 1600 | 1800 | 1400 | 1900 |
PFL2510-222MEC | 2.2 | 195 | 240 | 310 | 850 | 1100 | 1300 | 830 | 1100 |
PFL2510-332MEC | 3.3 | 490 | 590 | 245 | 700 | 890 | 990 | 530 | 710 |
PFL2510-472MEC | 4.7 | 760 | 900 | 175 | 660 | 830 | 890 | 430 | 580 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 1,32 | 0,23 |