Close up of C401

C401

Shielded Low Profile Inductors

Designer's Kit, LPS40xx power inductors, RoHS, halogen-free
  • Inductance Range: 560 nH - 33 µH
  • Current Range: 480 mA - 5.3 A
  • No. of Values: 23 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $63.00
5 $56.00
7 $49.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C401 Refill

23 (3 of each)

LPS4012 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS4012-681MRC 3 0.68 20 220 3.7 2.4
LPS4012-102NRC 3 1.0 30 180 3.0 2.4
LPS4012-152MRC 3 1.5 20 140 2.8 2.2
LPS4012-222MRC 3 2.2 20 115 2.5 1.8
LPS4012-332MRC 3 3.3 20 100 1.4 2.0
LPS4012-472MRC 3 4.7 20 70.0 1.8 1.5
LPS4012-562MRC 3 5.6 20 60.0 1.6 1.1
LPS4012-682MRC 3 6.8 20 55.0 1.4 0.98
LPS4012-103MRC 3 10 20 40.0 1.1 0.75
LPS4012-153MRC 3 15 20 30.0 0.84 0.73
LPS4012-223MRC 3 22 20 25.0 0.79 0.70
LPS4012-333MRC 3 33 20 22.0 0.48 0.61

LPS4018 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS4018-561MRC 3 0.56 20 250 5.3 2.8
LPS4018-102NRC 3 1.0 30 180 4.0 2.5
LPS4018-222MRC 3 2.2 20 90.0 2.9 2.0
LPS4018-332MRC 3 3.3 20 75.0 2.0 1.9
LPS4018-472MRC 3 4.7 20 65.0 1.9 1.8
LPS4018-682MRC 3 6.8 20 50.0 1.3 1.5
LPS4018-103MRC 3 10 20 40.0 1.3 1.3
LPS4018-153MRC 3 15 20 32.0 0.94 1.1
LPS4018-183MRC 3 18 20 27.0 0.85 1.0
LPS4018-223MRC 3 22 20 26.0 0.83 0.90
LPS4018-333MRC 3 33 20 20.0 0.68 0.80