WA8351-AL Ultrasonic

Sensing Transformer

RoHS compliant halogen free AEC-Q flag
  • Compact, low-profile package (8.2 × 6.6 × 5.4 mm)
    reduces board space by up to 20% and is 24% shorter than competitive options
  • Optimized for the Texas Instruments PGA460-Q1
  • Ideal for a variety of available ultrasonic transducers
  • Excellent temperature stability up to 125°C
  • High performance for ultrasonic time-of-flight (TOF) sensing
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Ideal for automotive ADAS and industrial applications such as liquid level sensing, flow sensing, or fluid identification

Buy Now:
Count Unit price
1 $2.43
100 $2.06
250 $1.79
500 $1.56
1000 $1.21
2500 $1.04
5000 $0.95

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (mH) 2
(Tolerance: ±10%)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
W1 W2 W3 W1 : W2 : W3
WA8351-ALC 3.0 0.74 0.74 7.56 25.2 1 : 1 : 8.4 500
Notes
  1. When ordering, please specify packaging code: WA8351-ALC
  2. Inductance is tested between pins 4 and 6 at 100 kHz, 1.0 Vrms, 0 Adc.
  3. DCR is with the primary windings connected in series and the secondary windings connected in parallel. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance is measured between pins 4 and 6 with all other pins shorted.
  5. 500 Vrms, one minute isolation (hipot) between primary and secondary.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +165°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

wa8351s.gif

Physical characteristics

wa8351d.gif
dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
590 mg
Packaging:
250/7″ reel; 1000/13″ reel Plastic tape: 16 mm wide, 0.5 mm thick, 12 mm pocket spacing, 5.54 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.