Tuning Tools for Electrical Engineers

These exclusive tools are ideal for tuning inductors, capacitors and many other variable components.

tuning_tools-(1).gif
 
Part Number Description
37-1409 Trituner
52-444 Slot Tuner (special order)

The Trituner™ is a unique 3-in-1 tool. Both ends have large surface areas to prevent fragile cores from stripping or breaking. This tool has the strength of steel but is totally non-magnetic.

  • Designed for our "Unicoil" series
  • ​Molded of rugged PET thermoplastic material
  • One end is stepped for 1/4-28 and 10-32 cores
  • Other end is for 6-32 slotted cores.
  • One tool does the work of three
  • Non-magnetic ceramic screwdriver tip for durability


The Slot Tuner tool has a non-conductive ceramic shaft. The plastic handle has a convenient grip surface and a rotating end to help you make fine adjustments easily.

  • 0.6 mm × 1.2 mm screwdriver tip
Please contact us to order the Slot Tuner tool.
今すぐ購入:
個数 単価
1 $3.07
144 $2.63
480 $2.29
960 $1.78

大量のご注文または在庫のない商品については、お見積もりをご依頼ください

. 在庫あり、即日出荷可能.