サイトの設定

倉庫
言語の設定
通貨の設定
製品
リソース
ビデオライブラリ
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

NA6223-AL

NA6223-ALD

RoHS準拠

部品の詳細情報と仕様について

シリーズへ移動
今すぐ購入:
個数 単価
1 $3.30
175 $2.84
700 $2.46
1400 $1.91
2800 $1.65
5000 $1.51

大量のご注文または在庫のない商品については、お見積もりをご依頼ください

. 在庫あり、即日出荷可能.
サンプルを依頼:

一般的な用途

Texas Instruments TPS23753に対応

入力電圧 出力 1 電力 Fsw
Sec Bias
36 V 57 V 5 V , 2 A 10 V , 0.02 A 10 W 100 kHz

仕様

Electrical specifications at 25°C.

部品番号 2
(Hover for schematics)
インダクタンス
@0A (µH) 3
(公差: ±10%)
最小
インダクタンス@   1.1 A (µH) 4
DCR max (Ω) 5 漏れ
インダクタンス
最大 (µH) 6
巻数比 7 絶縁
電圧 (Vrms) 8
回路図
Pri Sec Sync Bias Pri : Sec : Sync : Bias
NA6223-AL_ 180 162 0.330 0.014 0.190 1.230 1.2 1 : 0.167 : 0.167 : 0.361 1500 na6223s
メモ
  1. Output for the secondary is between pins 7 and 10. Bias winding output is 10 V, 20 mA. Sync winding output is a 5 V Sync FET gate drive signal.
  2. When ordering, please specify packaging code: e.g. NA6223-ALD
  3. Inductance is for the primary, measured at 100 kHz, 0.1 Vrms, 0 Adc.
  4. Ipk is the peak primary current drawn at minimum input voltage.
  5. DCR for the primary is from pin 1 to pin 2, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Leakage inductance if for the primary and is measured with all other windings shorted.
  7. Turns ratio is with the primary windings connected in series.
  8. 1500 Vrms, one minute isolation from the primary and bias windings to the secondary.

終端処理:

  • RoHS-compliant  260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations.

パッケージ:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
環境
環境:
RoHS準拠
周囲温度範囲:
–40°C to +85°C
保管温度範囲:
Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
時間内の障害(FIT)/平均障害間隔(MTBF):

回路図

na6223s.gif

物理的特徴

na6223d.gif


dims_inches_mm-(3).gif

テープ&リール仕様

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
175 330 100 13 38,4 32,4 32 28 4 2 12,93 0,6

一般仕様

コア材料:
Ferrite
重量:
6.2 g
パッケージ:
175 per 13″ reel Plastic tape: 32 mm wide, 0.6 mm thick, 28 mm pocket spacing, 12.93 mm pocket depth

はんだ付け/洗浄

湿度感度レベル(MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
はんだに対する耐熱性:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
はんだ付けする前に、 Coilcraftコンポーネントのはんだ付けを参照してください。
PCB洗浄:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.