SCS Series

SMT Current Sense Transformers

RoHS準拠
  • Senses current up to 30 Amps
  • Designed for use between 2 kHz to 1 MHz and above

今すぐ購入:
個数 単価
1 $5.72
200 $4.29
400 $2.58
1200 $2.01
2400 $1.72

大量のご注文または在庫のない商品については、お見積もりをご依頼ください

. 在庫あり、即日出荷可能.
サンプルを依頼:

仕様

Electrical specifications at 25°C.

部品番号 1
(Hover for schematics)
最小
インダクタンス (mH) 2
DCR max (Ω) 3 巻数比 電圧ー時間
製品 (V-µs) 4
周波数 (kHz) 5 電流 (A) 6 終端
抵抗 RT (Ω) 7
絶縁
電圧 (Vrms) 8
Pri Sec Pri : Sec
SCS-050LD 3.8 0.0024 0.90 1 : 50 80 6 >1000 30.0 1.7 500
SCS-100LD 14.8 0.0024 1.8 1 : 100 160 3 >1000 30.0 3.3 500
SCS-200LD 59.2 0.0024 3.9 1 : 200 320 2 >1000 30.0 6.7 500
メモ
  1. When ordering, please specify packaging code: e.g. SCS-200LD
  2. Inductance measured between secondary pins at 10 kHz, 0.06 Vrms, 0 Adc.
  3. Primary DCR is measured with the windings connected in parallel.
  4. Volt-time product is for the secondary, between pin 5 and 6.
  5. For specific questions regarding frequency range, please contact us at [email protected].
  6. Input current of 30 A causes approximately 25°C temperature rise above 25°C ambient when primary windings are connected in parallel. Higher current causes a greater temperature rise (see Temperature Rise vs Current curve).
  7. Terminating resistance (RT) value is based on 1 Volt output with 30 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation:
    RT (Ohms) = Vout × Nsec / Iin.
  8. 500 Vrms, one minute isolation (hipot) winding to winding.

終端処理:

  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over phos bronze terminations.

パッケージ:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (200 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
環境
環境:
RoHS準拠
周囲温度範囲:
–40°C to +125°C
保管温度範囲:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
時間内の障害(FIT)/平均障害間隔(MTBF):

性能曲線

Temperature vs Current

回路図

scss.gif

物理的特徴

scsd.gif

dims_inches_mm.gif

テープ&リール仕様

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_ao.gif
200 330 100 13 38,4 32,4 32 24 4 2 3,0 0,5

一般仕様

コア材料:
Ferrite
重量:
3.4 – 3.7 g
パッケージ:
200/13″ reel Plastic tape: 32 mm wide, 0.5 mm thick, 24 mm pocket spacing, 3.0 mm pocket depth
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
Tested with pure water or alcohol only. More info.

関連製品シリーズ