XTL7030 Series High Current

Shielded Power Inductors

The XTL7030 series is not available for new designs. As an alternative, we recommend the XAL7050 series which is more cost effective, features 60% lower DCR, and offers the same high inductance values up to 47 µH.

For lower inductance values (0.16 µH to 10 µH) and the same package size, see our XAL7030 series.
For additional recommendations to optimize your design, please use our Power Inductor Finder Tools.