MSD-V

Coilcraft MSD-V Family surface-mount 1:1 coupled power inductors feature the highest isolation voltage in our standard coupled inductor family and are suitable for Flyback, SEPIC, Cuk, Zeta and other applications. They also have higher operating temperature rating than the standard MSD family, up to 165°C, which is desired for automotive applications. Their compact, low-profile design and magnetic shielding make them ideal for high-density circuits.
  • MSD1038V 2250 Vrms one minute isolation (hipot) between windings
  • Compact, low-profile design
  • Ideal for Flyback, SEPIC, Ćuk, Zeta and other applications
  • High efficiency and excellent current handling
  • AEC-Q200 Grade 1 (–40°C to +125°C)

このファミリーのシリーズ

製品シリーズ インダクタンス 長さ (mm) 幅 (mm) 高さ (mm)
MSD1038V 10 µH 150 µH 10.3 10.3 4.0 シリーズを見る