TRF Series

Tip and Ring Common Mode Filters

RoHS準拠
These economical filters are designed to help telecommunications equipment engineers meet FCC and CCITT requirements. Available in 1- or 2-line (2- or 4-wire) versions, Coilcraft tip and ring filters provide >20 dB attenuation of common mode noise over the 3 to 300 MHz frequency range.
  • Extremely economical design
  • Available in 1 or 2 line (2 or 4 wire) versions
  • Meet FCC and CCITT requirements
  • Greater than 20 dB common mode noise attenuation over 3 to 300 MHz range

今すぐ購入:
個数 単価
1 $5.32
100 $4.56
500 $2.06
1000 $1.61
2500 $1.41
5000 $1.26

大量のご注文または在庫のない商品については、お見積もりをご依頼ください

. 在庫あり、即日出荷可能.
サンプルを依頼:

仕様

Electrical specifications at 25°C.

部品番号 ライン コモンモード
ピークインピーダンス (kΩ)
遮断
周波数 (MHz) 1
最小
インダクタンス (µH) 2
Irms (mA) DCR max (mΩ) 3 絶縁
電圧 (Vrms) 4
TRF 2000L 1 3.00 @ 97.0 MHz 13.0 20 500 65.0 1500
TRF 4000L 2 2.54 @ 84.0 MHz 18.0 20 500 65.0 1500
メモ
  1. Frequency at which the differential mode attenuation equals 3 dB.
  2. Inductance is per winding.
  3. DCR is per winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. For TRF 2000L, isolation (hipot) measured from pins 1,8 to 4,5 for one minute.
    For TRF 4000L, isolation (hipot) measured from pins 1,2,7,8 to pins 3,4,5,6 for one minute.

終端処理:

  • Tin-silver over tin over phos bronze.
環境
環境:
RoHS準拠
周囲温度範囲:
–40°C to +85°C
保管温度範囲:
Component: –40°C to +85°C.
Tray packaging: –40°C to +80°C
時間内の障害(FIT)/平均障害間隔(MTBF):

性能曲線

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

回路図

   TRF 2000L                    TRF 4000L

trfs.gif

物理的特徴

     TRF 2000L                               TRF 4000L

trf2d.gif                                 trf4d.gif
 
A max B max C max D E F G
0.425 0.550 0.475 0.115 0.300 0.100 0.300 inches
10,80 13,97 12,07 2,92 7,62 2,54 7,62 mm

一般仕様

コア材料:
Ferrite
重量:
TRF 2000 = 1.52 g; TRF 4000 = 1.71 g
パッケージ:
50 per tube

洗浄

湿度感度レベル(MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB洗浄:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

関連製品シリーズ