PDLF Series

Surface Mount Data Line EMI Filters

RoHS準拠
Our PDLF Series data line EMI filters eliminate conducted EMI in data line applications by providing common mode and differential mode noise attenuation.  They reduce noise by a factor of 32 from 15 MHz to 300 MHz and have excellent environmental stability.
  • Eliminates the problem of conducted EMI in data line applications
  • Provide common mode and differential mode noise attenuation
  • Reduce noise by a factor of 32 from 15 MHz to 300 MHz
  • Excellent environmental stability and low cost
  • Available in 4-, 3- and 2-line versions
  • 300 Vrms isolation
Consider our CDF series for 10- and 8-line applications

Need parts for space, military or other critical applications?
See Coilcraft ST515FRD Series
今すぐ購入:
個数 単価
1 $1.98
100 $1.64
250 $1.30
500 $1.06
1000 $0.84
2500 $0.72
5000 $0.65

大量のご注文または在庫のない商品については、お見積もりをご依頼ください

. 在庫あり、即日出荷可能.
サンプルを依頼:
デザイナーズキット:
キット 価格
D303 17 (4 of each) $75.00

仕様

Electrical specifications at 25°C.

部品番号 1 ライン コモンモード
ピークインピーダンス (kΩ)
遮断
周波数 (MHz) 2
最小
インダクタンス (µH) 3
Irms (mA) 4 DCR max (mΩ) 5 絶縁
電圧 (Vrms) 6
PDLF4000LC 4 0.949 @ 210 MHz 1100 5.0 100 250 300
PDLF4500LC 4 0.848 @ 200 MHz 880 5.0 500 200 300
PDLF3000LC 3 0.901 @ 280 MHz 1400 5.0 100 250 300
PDLF3500LC 3 0.910 @ 210 MHz 1100 5.0 500 200 300
PDLF2000LC 2 0.958 @ 280 MHz 1300 5.0 100 250 300
PDLF2500LC 2 0.929 @ 250 MHz 1200 5.0 500 200 300
メモ
  1. When ordering, please specify packaging code: e.g. PDLF2500LC.
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance shown for each winding, measured at 130 kHz.
  4. Irms: Current rating for each line.
  5. DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Interwinding isolation (hipot) tested for one minute.

終端処理:

  • RoHS compliant tin-silver-copper over tin over nickel over phos bronze. Other terminations available at additional cost.

パッケージ:

  • C = 7″ machine ready reel. EIA-481 embossed plastic tape (500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (2000 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
環境
環境:
RoHS準拠
周囲温度範囲:
–40°C to +85°C
保管温度範囲:
Component: –40°C to +85°C.
Tape and reel packaging: –40°C to +80°C
時間内の障害(FIT)/平均障害間隔(MTBF):

性能曲線

Typical Impedance

Typical Response

回路図

PDLF4000/4500 PDLF3000/3500 PDLF2000/2500
ttdlf4s-(1).gif ttdlf3s-(2).gif ttdlf2s-(1).gif

物理的特徴

pdlfd.gif

テープ&リール仕様

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_w.gif
500 2000* 178/330 60/100 13 22,4 16,4 16 8 4 2 4,4 0,35
* Special order

一般仕様

コア材料:
Ferrite
重量:
183 – 201 mg