CDF Series

Surface Mount, 10- and 8-Line Data Line EMI Filters

RoHS準拠
Our CDF Series virtually eliminates conducted EMI in data line applications. It provides common mode and differential mode noise attenuation and reduces noise by a factor of 32 from 15 MHz to 300 MHz for up to 10 lines (5 pairs).
 
  • Virtually eliminates the problem of conducted EMI in data line applications
  • Provides common mode and differential mode noise attenuation
  • Reduces noise by a factor of 32 from 15 MHz to 300 MHz
  • Excellent environmental stability and low cost
  • 300 Vrms isolation (hipot) for one minute
Consider our PDLF Series for 4-, 3- and 2-line applications

今すぐ購入:
個数 単価
1 $3.75
100 $3.22
250 $2.80
500 $2.43
1000 $1.89
2500 $1.70
5000 $1.54

大量のご注文または在庫のない商品については、お見積もりをご依頼ください

. 在庫あり、即日出荷可能.
サンプルを依頼:
デザイナーズキット:
キット 価格
D303 17 (4 of each) $75.00

仕様

Electrical specifications at 25°C.

部品番号 1 ライン コモンモード
ピークインピーダンス (kΩ)
遮断
周波数 (MHz) 2
最小
インダクタンス (µH) 3
Irms (mA) 4 DCR max (mΩ) 5 絶縁
電圧 (Vrms) 6
CDF10000LD 10 0.52 @ 0.043 GHz 43.0 5.0 100 250 300
CDF8000LD 8 0.63 @ 0.037 GHz 53.0 5.0 100 250 300
CDF8500LD 8 0.52 @ 0.042 GHz 53.0 5.0 500 180 300
メモ
  1. When ordering, please specify termination and packaging codes: e.g. CDF10000LD.
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance is per winding, tested at 1 MHz.
  4. Current rating is for each line.
  5. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Interwinding isolation (hipot) tested for one minute.

終端処理:

  • L = RoHS compliant tin-silver-copper over tin over nickel over phos bronze.
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

パッケージ:

  • D = 13" machine ready reel
    EIA-481 embossed plastic tape (1000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. 
    In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
環境
環境:
RoHS準拠
周囲温度範囲:
–40°C to +85°C
保管温度範囲:
Component: –40°C to +85°C.
Tape and reel packaging: –40°C to +80°C
時間内の障害(FIT)/平均障害間隔(MTBF):

性能曲線

Attenuation (Ref: 50 Ohms) CDF8x00

Impedance vs Frequency CDF10000

Attenuation (Ref: 50 Ohms) CDF10000

Impedance vs Frequency CDF8x00

回路図


cdf8x00ls.gif



cdf10000ls.gif

物理的特徴

CDF8X00L

pcdlfd.gif
dims_inches_mm.gif
 
S L W S1  
0.199 0.067 0.037 0.199 inches
5,05 1,70 0,95 5,05 mm

Note: Location of the wire slots for parts manufactured prior to August 2017 may be different.

CDF10000L

cdf10d.gif
dims_inches_mm.gif
S L W S1  
0.250 0.063 0.035 0.250 inches
6,35 1,60 0,90 6,35 mm
 

テープ&リール仕様

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_ao.gif
1000 330 100 13 22,4 16,4 16 12 4 2 4,5 0,46

一般仕様

コア材料:
Ferrite
重量:
330 – 345 mg