Cary, IL, USA — Coilcraft’s new AGM2222 Series power inductors offer current ratings up to 110 Amps and very low DCR in a package measuring just 22 X 22 X 23 mm, a 73% volume reduction from previous-generation products. This significant improvement in power density makes the AGM2222 ideal for high-current applications including automotive bi-directional 12 V – 48 V DC-DC converters.
The AGM2222 Series is available in 13 inductance values from 1.9 to 10 µH. It is qualified to AEC-Q200 Grade 1 (-40°C to 125°C ambient), making it ideal for automotive and other high-temperature applications. Soft saturation is stable over temperature and enables high peak current handling. Magnetic shielding reduces EMI at high switching frequencies.
Like all Coilcraft products, complete technical specifications and free evaluation samples of the AGM2222 Series are available at www.coilcraft.com. Parts are available from stock and can be ordered on-line at www.coilcraft.com or by calling a local Coilcraft sales office.
For more information, contact Len Crane, +1-847-639-6400, [email protected].
編集資料のダウンロード: TechWire International