Coilcraft wirewound ferrite beads provide superior broadband performance compared to both low- and high-DCR chip ferrite beads.
Figure 1 compares the Coilcraft 0402DF-121 wirewound ferrite bead to the lowest-DCR 0402-sized chip ferrite bead. The 0402DF offers higher impedance across the frequency range, providing a greater measure of filtering from 100 MHz and above.
Figure 2 compares the same Coilcraft 0402DF-121 wirewound ferrite bead to the typical high-DCR chip ferrite bead. The 0402DF maintains the same high frequency attenuation while providing higher current ratings and 40 percent better DCR.
Product series | Inductance | Features | ||
---|---|---|---|---|
![]() |
0201AF | 33 nH — 200 nH | View Series | |
![]() |
026011F | 27 nH — 560 nH | View Series |
Product series | Inductance | Features | ||
---|---|---|---|---|
![]() |
0402FL | 20 nH — 560 nH | View Series | |
![]() |
0402DF | 20 nH — 3.3 µH | View Series | |
![]() |
0402AF | 20 nH — 560 nH | View Series |
Product series | Inductance | Features | ||
---|---|---|---|---|
![]() |
0603AF | 15 nH — 10 µH | View Series | |
![]() |
0603LS | 47 nH — 22 µH | View Series |
Product series | Inductance | Features | ||
---|---|---|---|---|
![]() |
0805PB | 100 nH — 3.6 µH | View Series | |
![]() |
0805AF | 110 nH — 22 µH | View Series | |
![]() |
0805RB | 190 nH — 2.9 µH | View Series | |
![]() |
0805LS | 78 nH — 27 µH | View Series |
Product series | Inductance | Features | ||
---|---|---|---|---|
![]() |
1008AF | 900 nH — 10 µH | View Series | |
![]() |
1008LS | 1.0 µH — 100 µH | View Series |
Product series | Inductance | Features | ||
---|---|---|---|---|
![]() |
1812FS | 1.0 µH — 1000 µH | View Series | |
![]() |
1812LS | 12 µH — 1000 µH | View Series |