The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.
Part number
(Hover for schematics)
|
L min per winding (µH) 1 | DCR max (mΩ) 2 |
Imp. ratio pri:sec 3 |
Current rating (mA) |
Insertion loss (db) |
DC imbalance 4 | Bandwidth (MHz) |
Isolation Voltage (Vrms) |
Schematic | ||
---|---|---|---|---|---|---|---|---|---|---|---|
Pri | Sec | Pri | Sec | ||||||||
WB4-1HL | 25 | 100 | 120 | 160 | 1 : 4 | 250 | 0.5 | 15.0 | 0.1 — 500 | 500 | B |
A (No Tap) | B (Sec Tap) | C (Pri and Sec Tap) |
---|---|---|