The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.
Part number
(Hover for schematics)
|
L min per winding (µH) 1 | DCR max (mΩ) 2 |
Imp. ratio pri:sec 3 |
Current rating (mA) |
Insertion loss (db) |
DC imbalance 4 | Bandwidth (MHz) |
Isolation Voltage (Vrms) |
Schematic | ||
---|---|---|---|---|---|---|---|---|---|---|---|
Pri | Sec | Pri | Sec | ||||||||
WB3-1TL | 96 | 270 | 110 | 200 | 1 : 3 | 250 | 0.4 | 4.0 | 0.04 — 500 | 500 | B |
A (No Tap) | B (Sec Tap) | C (Pri and Sec Tap) |
---|---|---|