The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.
Part number
(Hover for schematics)
|
L min per winding (µH) 1 | DCR max (mΩ) 2 |
Imp. ratio pri:sec 3 |
Current rating (mA) |
Insertion loss (db) |
DC imbalance 4 | Bandwidth (MHz) |
Isolation Voltage (Vrms) |
Schematic | ||
---|---|---|---|---|---|---|---|---|---|---|---|
Pri | Sec | Pri | Sec | ||||||||
WB2-1TL | 38 | 75 | 100 | 150 | 1 : 2 | 250 | 1 | 29.0 | 0.07 — 400 | 500 | B |
A (No Tap) | B (Sec Tap) | C (Pri and Sec Tap) |
---|---|---|