Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.
Part number
1
(Hover for schematics)
|
L min per winding (µH) 2 | DCR max (Ω) 3 |
Imp. ratio pri:sec 4 |
Current rating (mA) |
Bandwidth (MHz) |
Isolation Voltage (Vrms) |
Schematic | ||
---|---|---|---|---|---|---|---|---|---|
Pri | Sec | Pri | Sec | ||||||
SWB3010-1-PCL | 95 | 95 | 0.200 | 0.200 | 1 : 1 | 250 | 0.04 — 175 | 500 | C |
SWB10xx | SWB20xx | SWB30xx |
---|---|---|
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 (SMT parts)* | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 6,6 | 0,45 |