Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

ZB1200-DE

ZB1200-DEC

RoHS compliant halogen free

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $6.81
350 $4.47
700 $2.69
1400 $2.09
2800 $1.79
4900 $1.65

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.

SMT Balun for DOCSIS 3.1 and 4.0

Part number 1
(Hover for schematics)
L min per winding (µH) 2 DCR max (mΩ) 3 Imp. ratio
pri:sec
Insertion
loss (db)
Bandwidth (MHz) Input power
max (W)
Pins 1-6, Pins 3-4 Pins 1-6, Pins 3-4
ZB1200-DEC 30 65 1 : 1 0.6 0.1 2500 1.5
Notes
  1. When ordering, please specify packaging code: e.g. ZB1201-CEC
  2. Inductance measured per winding (ZB1200, pins 1-6, 1-4, 3-6) at 100 kHz, 0.1 V, 0 Adc on an Agilent/HP 4192 or equivalent.
  3. DCR measured at 25°C on a micro-ohmmeter. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • E = RoHS compliant tin-silver-copper over silver-platinum-glass frit.
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (700 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (2500 parts per full reel). Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +140°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

ZB1201 Coupling (Pin 1 - 3)

ZB1201 Return loss: Coupling (Pin 1)

ZB1201 Return loss: Input (Pin 1)

ZB1201 Isolation (Pin 1 - 4)

ZB1201 Main line loss (Pin 1 - 6)

ZB1201 Return loss: Output (Pin 6)

ZB1200 Imbalance

ZB1200 Insertion loss

ZB1200 Return loss

Schematics

zb1200s.gif



zb1201s.gif



 

Physical characteristics

ZB1200

zab1200d.gif         


ZB1201

zab1201d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
Part Number 7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T  
ZB1200 750 2500* 178/330 60/100 13 18,4 12,4 12 8 4 2 0,35 0,4 part_or_ay.gif
ZB1201 250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 5,0 0,35 part_or_u.gif
* Special order

General specification

Core Material:
Ferrite
Weight:
ZB1200 0.106 g, ZB1201 0.189 g
Packaging:
ZB1200 700/7″ reel; 2500/13″ reel Plastic tape: 12 mm wide, 0.40 mm thick, 8 mm pocket spacing, 3.1 mm pocket depth
ZB1201 250/7″ reel; 1000/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 5.0 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series