Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.
Part number
1
(Hover for schematics)
|
L min per winding (µH) 2 |
Test frequency (kHz) |
DCR max (mΩ) 3 |
Imp. ratio pri:sec 4 |
Current rating (mA) |
Insertion loss (db) |
Bandwidth (MHz) |
Isolation Voltage (Vrms) |
Schematic | Color dot | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Pri | Sec | Pri | Sec | |||||||||
WBC1-1L_ | 10 | 10 | 100 | 120 | 120 | 1 : 1 | 250 | 0.4 | 0.4 — 600 | 300 | A | Brown |
A | B | C | D |
---|---|---|---|
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
750 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,9 | 0,3 |