The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.
Part number
1
(Hover for schematics)
|
L min per winding (µH) 2 | DCR max (mΩ) 3 |
Imp. ratio pri:sec 4 |
Current rating (mA) |
Insertion loss (db) |
DC imbalance 5 | Bandwidth (MHz) |
Isolation Voltage (Vrms) |
Schematic | ||
---|---|---|---|---|---|---|---|---|---|---|---|
Pri | Sec | Pri | Sec | ||||||||
WB2.5-6TSL_ | 56 | 140 | 120 | 200 | 1 : 2.5 | 250 | 0.28 | 13.0 | 0.05 — 125 | 500 | B |
A (No Tap) | B (Sec Tap) | C (Pri and Sec Tap) |
---|---|---|
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 6,6 | 0,42 |