For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.
Part number
1
(Hover for schematics)
|
L min per winding (µH) 2 | DCR max (Ω) |
Imp. ratio pri:sec 3 |
Current rating (mA) |
Bandwidth (MHz) |
Isolation Voltage (Vrms) |
Schematic | ||
---|---|---|---|---|---|---|---|---|---|
Pri | Sec | Pri | Sec | ||||||
WB2040-PCL | 95 | 25 | 0.160 | 0.115 | 4 : 1 | 250 | 0.2 — 300 | 500 | B |
A | B | C |
---|---|---|
![]() |
![]() |
![]() |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
500 (SMT parts)* | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 20 | 4 | 2 | 6,6 | 0,45 |