Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.
Part number
1
(Hover for schematics)
|
L min per winding (µH) 2 |
Test frequency (kHz) |
DCR max (mΩ) 3 |
Imp. ratio pri:sec |
Insertion loss (db) |
Bandwidth (MHz) | ||||
---|---|---|---|---|---|---|---|---|---|---|
Pri | Sec1 | Sec2 | Pri | Sec1 | Sec2 | |||||
UWB2-50E_ | 7.5 | 7.5 | 7.5 | 100 | 71 | 71 | 71 | 1 : 2 | 1.5 | 0.5 — 5000 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
750 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,05 | 0,4 |