Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PFD2015 Series

Wideband Transformers

RoHS compliant halogen free
  • Smallest wideband transformer – 2.2 × 1.45 mm footprint, 1.5 mm high
  • Typical applications are as impedance or isolation transformer
  • Can also be used in SEPIC applications and as common mode chokes
  • 250 Vrms, one minute interwinding isolation; 1/4 Watt RF input power rating
  • RoHS-compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations

Buy Now:
Count Unit price
1 $0.94
100 $0.76
250 $0.59
500 $0.41
1000 $0.34
2000 $0.29
5000 $0.27

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
L min per winding (µH) 2 DCR max (Ω) 3 Current
rating (mA)
Insertion
loss (db)
Bandwidth (MHz) Isolation
Voltage (Vrms)
Turns Ratio
Pri Pri
PFD2015-102MEC 0.80 0.17 250 0.5 4.6 750 250 1 : 1
PFD2015-103MEC 8.0 3.4 250 0.7 0.4 130 250 1 : 1
PFD2015-122MEC 0.96 0.18 250 0.4 4 730 250 1 : 1
PFD2015-182MEC 1.4 0.29 250 0.4 2.2 490 250 1 : 1
PFD2015-272MEC 2.2 0.48 250 0.4 1.5 410 250 1 : 1
PFD2015-332MEC 2.6 0.67 250 0.5 1.2 340 250 1 : 1
PFD2015-472MEC 3.8 1.0 250 0.4 0.8 230 250 1 : 1
PFD2015-682MEC 5.4 1.8 250 0.5 0.6 200 250 1 : 1
PFD2015-822MEC 6.6 2.5 250 0.5 0.5 174 250 1 : 1
Notes
  1. When ordering, please specify termination and packaging code: e.g. PFD2015-103MEC
  2. Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
  3. DCR is for each winding.  DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • E = RoHS compliant silver-palladium-platinum-glass frit.
  • R = RoHS compliant matte tin over nickel over silver-platinum-glass frit. (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel).
  • B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Frequency Response

Schematics

lpd4012s.gif

Physical characteristics

pfd2015d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 8 4 2 1,63 0,23
* Special order

General specification

Core Material:
Ferrite
Weight:
13 – 23 mg
Packaging:
2000/7″ reel; 7500/13″ reel Plastic tape: 8 mm wide, 0.23 mm thick, 4 mm pocket spacing, 1.63 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series