Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1812WBT-2

1812WBT-2LC

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.59
300 $2.06
600 $1.53
1200 $1.13
2400 $0.85
4800 $0.59

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.

1:1 Transformers

Part number 1
(Hover for schematics)
L min per winding (µH) 2 Test frequency
(MHz)
DCR max (Ω) 3 Imp. ratio
pri:sec
Current
rating (mA)
Insertion
loss (db)
Bandwidth (MHz) Isolation
Voltage (Vrms)
Color dot
Pri Pri
1812WBT-2LC 5.3 10.0 1.8 1 : 1 400 < 1 0.8 60 50 Green
Notes
  1. When ordering, please specify packaging code: e.g. 1812WBT1.5-4LC
  2. Inductance is per winding.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • L = RoHS compliant gold over nickel over moly-manganese.
  • T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). (Special order)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (600 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Frequency Response (1:1 Transformers)

Frequency Response (1.5:1 Transformers)

Frequency Response (2:1 Transformers)

Physical characteristics

smwbtd.gifm2022lnd.gif
smWBT_pad.gifm2022sch.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel* Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T
600 2200* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,7 0,3
* Special order

General specification

Core Material:
Ferrite
Weight:
131 – 152 mg
Packaging:
600/7″ reel; 2200/13″ reel Plastic tape: 12 mm wide, 0.3 mm thick, 8 mm pocket spacing, 3.7 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series