SMT Transformers | TH Transformers | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
![]() PFD2015 |
![]() PFD3215 |
![]() JA4220 |
![]() UWBx |
![]() WBC |
![]() 1812WBT |
![]() PWB |
![]() SWBxxxx |
![]() WBx |
![]() SWBxxxx |
![]() WBx |
|
Ratios 1:x | 1 | 1 | 1 | 1, 2, 4 | 7 ratios | 1, 1.5, 2 | 1, 1.5, 2, 4,16 | 1, 1.5, 4 | 14 ratios | 1, 1.5, 4 | 14 ratios |
Tapped | — | — | — | — | Option | — | Option | Option | Option | Option | Option |
Isolation | 250 V | 250 V | N/A | N/A | 300 V | 50 V | 300 V | 500 V | 500 V | 500 V | 500 V |
Input max | 1/4 W | 1/4 W | 1/4 W | 1/4 W | 1/4 W | 1/4 W | 1/4 W | 1/4 W | 1/4 W | 1/4 W | 1/4 W |
Freq. max | 750 MHz | 645 MHz | 3500 MHz | 8500 MHz | 1200 MHz | 645 MHz | 700 MHz | 700 MHz | 700 MHz | 300 MHz | 700 MHz |