Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

ZA9609-AE

RoHS compliant halogen free

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $12.15
120 $10.63
264 $7.98
504 $4.79
1008 $3.73
2400 $3.20
5000 $2.92

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments PMP22075

Input Voltage Output Power
Sec Aux
9 V 60 V 12 V , 5 A 12 V , 0.05 A 60 W

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±30%)
DCR max (Ω) Leakage
Inductance
max (µH) 2
Turns Ratio Isolation
Voltage (Vrms) 3
Pri Sec Aux Pri : Sec : Aux
ZA9609-AE 113.9 0.0137 0.0138 0.2400 0.10 1 : 1.57 : 1.57 1500
Notes
  1. Inductance is for the primary, measured at 250 kHz, 0.1 Vrms, 0 Adc.
  2. Leakage inductance is for the primary and is measured with all secondary windings shorted.
  3. 1500 Vrms, one minute isolation (hipot) from primary to secondary.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

Packaging:

24 per tray
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
40°C to +125°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

za9609s.gif

Connect pin 1 to 2, 3 to 4, pin 7 to 8 to 9,
and pin 10 to 11 to 12 on the PC board

Physical characteristics

za9609d.gif

dims_inches_mm-(3).gif

General specification

Core Material:
Ferrite
Weight:
27.5 g
Packaging:
24 per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series