Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

ZA9609-AE Active Clamp Forward Topology

for Texas Instruments PMP22075

RoHS compliant halogen free
The ZA9609 Active Clamp Forward Mode Transformers is specifically designed for use in PMP22075 for Texas Instruments. It has a wide input range of 9 V to 60 V along with high efficiency in a small package size.  The ZA9609 is ideal for use in 60 W applications like 12 V to 48 V PoE power supplies. 
  • Active Clamp Forward Transformer for PMP22075 for Texas Instruments
  • Wide input range 9 – 60 V
  • High efficiency in a small package
  • Ideal for isolated 60 W applications such as 12 – 48 V PoE Power supply

Buy Now:
Count Unit price
1 $12.15
120 $10.63
264 $7.98
504 $4.79
1008 $3.73
2400 $3.20
5000 $2.92

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments PMP22075

Input Voltage Output Power
Sec Aux
9 V 60 V 12 V , 5 A 12 V , 0.05 A 60 W

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±30%)
DCR max (Ω) Leakage
Inductance
max (µH) 2
Turns Ratio Isolation
Voltage (Vrms) 3
Pri Sec Aux Pri : Sec : Aux
ZA9609-AE 113.9 0.0137 0.0138 0.2400 0.10 1 : 1.57 : 1.57 1500
Notes
  1. Inductance is for the primary, measured at 250 kHz, 0.1 Vrms, 0 Adc.
  2. Leakage inductance is for the primary and is measured with all secondary windings shorted.
  3. 1500 Vrms, one minute isolation (hipot) from primary to secondary.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

Packaging:

24 per tray
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
40°C to +125°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

za9609s.gif

Connect pin 1 to 2, 3 to 4, pin 7 to 8 to 9,
and pin 10 to 11 to 12 on the PC board

Physical characteristics

za9609d.gif

dims_inches_mm-(3).gif

General specification

Core Material:
Ferrite
Weight:
27.5 g
Packaging:
24 per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series